text.skipToContent text.skipToNavigation

n° de catalogue : SPSA208

Description:  SPECTRA 208V MVT PM POWER SUPPLY PL

CUP:

The Power Supply Assembly is used to provide +24 Vdc control power to Spectra RMS Molded Case Circuit Breakers with MicroVersaTrip Plus and MicroVersaTrip PM trip systems via the Distribution Cable System. The Power Supply Plate includes the Power Supply Assembly (catalog number SPSAA) as an integral component and also includes the fuse protection for the ac source input. Supplemental +24 Vdc input terminals are provided for backup control power applications. Five versions are available for various voltage ratings. Not suitable for 400 Hz. A208 Amps 400 A
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://library.abb.com/

Descripteurs

Catégorie

Accessories

GO Schedule

EM

Spécifications

Frame Type

SG600

Amperage

400 A

GSA Compliance

No

Stock Status

A

Classifications

UL File #

E11592

CSA File#

LR40350