text.skipToContent text.skipToNavigation

n° de catalogue : SPRCS120

Description:  PBII REMOTE CLOSE 120VAC

CUP: 783164689938

This accessory provides an electrically operated solenoid, which, when energized, closes the breaker. It is suitable for control interlock schemes in which manual closing capability would not be convenient or desirable. The breaker is provided with a manual close button which can be replaced by the Hidden "ON" Button accessory and/or sealed using the Limited Access Pushbutton Cover accessory. The remote closing accessory is continuously rated and has an anti-pump feature which prevents a motor operated breaker from repeatedly closing into a fault. Closing control voltage must be removed and re-applied for each breaker closure.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://library.abb.com/

Descripteurs

Catégorie

Accessories

GO Schedule

ZP

Spécifications

GSA Compliance

No

Stock Status

A

Classifications

UL File #

E57253