n° de catalogue : SPHDOS20
Description: PBII SUBSTRUCTURE HI BRK 2000A
CUP: 783164072983
Substructures are available for both standard and Hi-Break Power Break II breakers. Holes are provided for bolting on a shelf or supports. Holes are provided in the primary stabs for bolting to busbars or terminal lugs. Substructure secondary disconnects are ordered and priced separately. OS20 Frame Rating Amps 800
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://library.abb.com/
Descripteurs
Catégorie |
Accessories |
GO Schedule |
A3 |
Spécifications
Amperage |
2500 A |
GSA Compliance |
No |
Stock Status |
A |
Pour plus d’information : Visitez notre bibliothèque et découvrez nos documentations techniques, spécifications, catalogues, brochures, vues 3D,…