text.skipToContent text.skipToNavigation

Catalog No. : SPF724VHX12

Description:  PG FIT 7IN 24W VEN HX 12R

CUP: 785055348955

Fabriqué ou assemblé au Canada.

Raccord en acier prégalvanisé, croix horizontale. Hauteur du rail latéral 7 pouces, largeur 24 pouces. Style de fond ventilé. Rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Crosses for cable tray

Special Features

12 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

7 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Cable ladder width

609.6 mm

Inner radius

304.8 mm

Material

Steel