text.skipToContent text.skipToNavigation

Catalog No. : SPF724LVO4512

Description:  PG RAC 7X24 ECHEL COUDE VO 45D 12R

CUP: 785055348054

Fabriqué ou assemblé au Canada.

Raccord en acier prégalvanisé, profondeur du rail latéral 7 pouces, largeur 24 pouces. Style de fond en échelle. Coude vertical externe 45 degrés, rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

24 in

Side Rail Height

7 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

12 inch

Material

Steel