text.skipToContent text.skipToNavigation

Catalog No. : SPF72406SHRR

Description:  PG FIT 7IN 24X6W SOL HRR

CUP: 785055349396

Fabriqué ou assemblé au Canada.

Raccord en acier prégalvanisé, réducteur horizontal droit. Hauteur du rail latéral 7 pouces, largeur 24 pouces x 6 pouces. Style de fond solide.
View More View Less
For more info visit:  electrification.us.abb.com
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 6 in

Side Rail Height

7 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing to the right

Height side joist

177.8 mm

Material

Steel