text.skipToContent text.skipToNavigation

Catalog No. : SPF71236LEX36

Description:  PG FIT 7IN 12X36W LAD EX 36R

CUP: 785055344322

Fabriqué ou assemblé au Canada.

Raccord en acier prégalvanisé, croix d"expansion horizontale. Hauteur du rail latéral 7 pouces, largeur 12 pouces x 36 pouces. Style de fond en échelle. Rayon nominal 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Crosses for cable tray

Special Features

36 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 36 in

Side Rail Height

7 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

914.4 mm

Material

Steel