text.skipToContent text.skipToNavigation

Catalog No. : SPF709SHT12

Description:  PG FIT 7IN 9W SOL HT 12R

CUP: 785055339083

Fabriqué ou assemblé au Canada.

Raccord en acier prégalvanisé, té horizontal. Hauteur du rail latéral 7 pouces. Largeur 9 pouces. Style de fond solide. Rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

7 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Cable ladder width

228.6 mm

Inner radius

304.8 mm

Material

Steel