text.skipToContent text.skipToNavigation

Catalog No. : SPF636LHX24

Description:  PGALV RAC 6PO 36LRG ECH CRX HOR 24R

CUP: 785055331292

Fabriqué ou assemblé au Canada.

Raccord en acier prégalvanisé, croix horizontale. Hauteur du rail latéral 6 pouces, largeur 36 pouces. Style de fond en échelle. Rayon nominal 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Crosses for cable tray

Special Features

24 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

6 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Cable ladder width

914.4 mm

Inner radius

609.6 mm

Material

Steel