text.skipToContent text.skipToNavigation

Catalog No. : SPF630VVI4524

Description:  RACC PRE-GALV 6X30 VI VENT 45D24R

CUP: 785055329589

Fabriqué ou assemblé au Canada.

Raccord en acier prégalvanisé, profondeur du rail latéral 6 pouces, largeur 30 pouces. Style de fond ventilé. Coude vertical interne 45 degrés, rayon nominal 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

30 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

24 inch

Material

Steel