text.skipToContent text.skipToNavigation

Catalog No. : SPF63036VEX24

Description:  PG FIT 6IN 30X36W VEN EX 24R

CUP: 785055330967

Fabriqué ou assemblé au Canada.

Raccord en acier prégalvanisé, croix d"expansion horizontale. Hauteur du rail latéral 6 pouces, largeur 30 pouces x 36 pouces. Style de fond ventilé. Rayon nominal 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Crosses for cable tray

Special Features

24 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 x 36 in

Side Rail Height

6 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Inner radius

609.6 mm

Material

Steel