text.skipToContent text.skipToNavigation

Catalog No. : SPF63012SHRR

Description:  PG 30IN-12IN 6IND RR SLD.

CUP: 785055330295

Fabriqué ou assemblé au Canada.

Raccord en acier prégalvanisé, réducteur horizontal droit. Hauteur du rail latéral 6 pouces, largeur 30 pouces x 12 pouces. Style de fond solide.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 x 12 in

Side Rail Height

6 inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing to the right

Height side joist

152.4 mm

Material

Steel