text.skipToContent text.skipToNavigation

Catalog No. : SPF618VVO6012

Description:  PG 18INW 6IND OV-60 12INRAD VTD.

CUP: 785055323785

Fabriqué ou assemblé au Canada.

Raccord en acier prégalvanisé, profondeur du rail latéral 6 pouces, largeur 18 pouces. Style de fond ventilé. Coude vertical externe 60 degrés, rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

60 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

18 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

60°

Inner radius

12 inch

Material

Steel