Catalog No. : SPF61812LHLR
Description: PGALV RAC 6PO 18-12LRG L RD HOR GCH
CUP: 785055324225
Fabriqué ou assemblé au Canada.
Raccord en acier prégalvanisé, réducteur horizontal gauche. Hauteur du rail latéral 6 pouces, largeur 18 pouces x 12 pouces. Style de fond en échelle.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Fabriqué ou assemblé au Canada.
Descriptors
|
Category |
Reducing piece for cable tray |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
18 x 12 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC001011 Reducing piece for cable ladder
|
Type of rung |
Perforated profile |
|
Construction type |
Reducing to the left |
|
Height side joist |
152.4 mm |
|
Material |
Steel |