text.skipToContent text.skipToNavigation

Catalog No. : SPF61206SRT12

Description:  PG 12IN-6IN 6IND RT 12INRAD SLD.

CUP: 785055320876

Fabriqué ou assemblé au Canada.

Raccord en acier prégalvanisé, té réducteur horizontal. Hauteur du rail latéral 6 pouces, largeur 12 pouces x 6 pouces. Style de fond solide. Rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 6 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Inner radius

304.8 mm

Material

Steel