text.skipToContent text.skipToNavigation

Catalog No. : SPF530LHT12

Description:  PGALV RAC 5PO 30LRG ECH T HOR 12R

CUP: 785055306085

Fabriqué ou assemblé au Canada.

Raccord en acier prégalvanisé, té horizontal. Hauteur du rail latéral 5 pouces, largeur 30 pouces. Style de fond en échelle. Rayon nominale 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

5 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Cable ladder width

762 mm

Inner radius

304.8 mm

Material

Steel