text.skipToContent text.skipToNavigation

Catalog No. : SPF524LVI9024

Description:  PGALV RAC 5PO 24LRG ECH VI 90D24R

CUP: 785055302643

Fabriqué ou assemblé au Canada.

Raccord coude vertical interne en acier prégalvanisé. Profondeur du rail latéral 5 pouces, largeur 24 pouces, style de fond en échelle. Angle de 90 degrés, rayon nominal 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

24 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

90°

Inner radius

24 inch

Material

Steel