text.skipToContent text.skipToNavigation

Catalog No. : SPF52418SHSR

Description:  PG FIT 5IN 24X18W SOL HSR

CUP: 785055304913

Fabriqué ou assemblé au Canada.

Raccord en acier prégalvanisé, réducteur horizontal centré. Hauteur du rail latéral 5 pouces, largeur 24 pouces x 18 pouces. Style de fond solide.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 18 in

Side Rail Height

5 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing symmetrical

Height side joist

127 mm

Material

Steel