text.skipToContent text.skipToNavigation

Catalog No. : SPF518SHB6048

Description:  PG FIT 5IN 18W SOL HB 60D48R

CUP: 785055299554

Fabriqué ou assemblé au Canada.

Raccord coude horizontal en acier prégalvanisé. Profondeur du rail latéral 5 pouces, largeur 18 pouces, style de fond solide. Angle de 60 degrés, rayon nominal 48 pouces.
View More View Less
For more info visit:  electrification.us.abb.com
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

60 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

18 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

60°

Inner radius

48 inch

Material

Steel