text.skipToContent text.skipToNavigation

Catalog No. : SPF512SHX48

Description:  PG FIT 5IN 12W SOL HX 48R

CUP: 785055296584

Fabriqué ou assemblé au Canada.

Raccord en acier prégalvanisé, croix horizontale. Hauteur du rail latéral 5 pouces, largeur 12 pouces. Style de fond solide. Rayon nominal 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Crosses for cable tray

Special Features

48 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

5 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Cable ladder width

304.8 mm

Inner radius

1219.2 mm

Material

Steel