text.skipToContent text.skipToNavigation

Catalog No. : SPF512SHB3012

Description:  PG FIT 5IN 12W SOL HB 30D12R

CUP: 785055296355

Fabriqué ou assemblé au Canada.

Raccord coude horizontal en acier prégalvanisé. Profondeur du rail latéral 5 pouces, largeur 12 pouces, style de fond solide. Angle de 30 degrés, rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

12 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

30°

Inner radius

12 inch

Material

Steel