text.skipToContent text.skipToNavigation

Catalog No. : SPF509VVI6048

Description:  PG FIT 5IN 9W VEN VI 60D48R

CUP: 785055294122

Fabriqué ou assemblé au Canada.

Raccord coude vertical interne en acier prégalvanisé. Profondeur du rail latéral 5 pouces, largeur 9 pouces, style de fond ventilé. Angle de 60 degrés, rayon nominal 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

60 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

9 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

60°

Inner radius

48 inch

Material

Steel