text.skipToContent text.skipToNavigation

Catalog No. : SPF509SVO4524

Description:  PG FIT 5IN 9W SOL VO 45D24R

CUP: 785055293651

Fabriqué ou assemblé au Canada.

Raccord coude vertical externe en acier prégalvanisé. Profondeur du rail latéral 5 pouces, largeur 9 pouces, style de fond solide. Angle de 45 degrés, rayon nominal 24 pouces.
View More View Less
For more info visit:  electrification.us.abb.com
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

9 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

24 inch

Material

Steel