text.skipToContent text.skipToNavigation

Catalog No. : SPF509SHX12

Description:  PG FIT 5IN 9W SOL HX 12R

CUP: 785055293408

Fabriqué ou assemblé au Canada.

Raccord en acier prégalvanisé, croix horizontale. Hauteur du rail latéral 5 pouces, largeur 9 pouces. Style de fond solide. Rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Catégorie

Crosses for cable tray

Special Features

12 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

5 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Cable ladder width

228.6 mm

Inner radius

304.8 mm

Material

Steel