text.skipToContent text.skipToNavigation

Catalog No. : SPF50912VET48

Description:  PG FIT 5IN 9X12W VEN ET 48R

CUP: 785055294702

Fabriqué ou assemblé au Canada.

Raccord en acier prégalvanisé, té d"expansion horizontal. Hauteur du rail latéral 5 pouces, largeur 9 pouces x 12 pouces. Style de fond ventilé. Rayon nominal 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Tee for cable tray

Special Features

48 inches radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 x 12 in

Side Rail Height

5 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Inner radius

1219.2 mm

Material

Steel