text.skipToContent text.skipToNavigation

Catalog No. : SPF436SVI6024

Description:  PG 36INW 4IND IV-60 24INRAD SLD.

CUP: 785055286448

Fabriqué ou assemblé au Canada.

Raccord coude vertical interne en acier prégalvanisé. Profondeur du rail latéral 4 pouces, largeur 36 pouces, style de fond solide. Angle de 60 degrés, rayon nominal 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

60 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

36 in

Side Rail Height

4 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

60°

Inner radius

24 inch

Material

Steel