text.skipToContent text.skipToNavigation

Catalog No. : SPF424VHT36

Description:  PG 24INW 4IND HT 36INRAD VTD.

CUP: 785055280989

Fabriqué ou assemblé au Canada.

Raccord en acier prégalvanisé, té horizontal. Hauteur du rail latéral 4 pouces, largeur 24 pouces. Style de fond ventilé. Rayon nominale 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Tee for cable tray

Special Features

36 inches radius

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

4 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Cable ladder width

609.6 mm

Inner radius

914.4 mm

Material

Steel