text.skipToContent text.skipToNavigation

Catalog No. : SPF418LHB9048

Description:  PG FIT 4IN 18W LAD HB 90D48R

CUP: 785055276777

Fabriqué ou assemblé au Canada.

Raccord coude horizontal en acier prégalvanisé. Profondeur du rail latéral 4 pouces, largeur 18 pouces, style de fond en échelle. Angle de 90 degrés, rayon nominal 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

18 in

Side Rail Height

4 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

90°

Inner radius

48 inch

Material

Steel