text.skipToContent text.skipToNavigation

Catalog No. : SPF31209SHLR

Description:  PG FIT 3IN 12X9W SOL HLR

CUP: 785055260363

Fabriqué ou assemblé au Canada.

Raccord en acier prégalvanisé, réducteur horizontal gauche. Hauteur du rail latéral 3-5/8 pouces, largeur 12 pouces x 9 pouces. Style de fond solide.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 9 in

Side Rail Height

3-5/8 inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing to the left

Height side joist

92.075 mm

Material

Steel