text.skipToContent text.skipToNavigation

n° de catalogue : SPE125R

Description:  PBII ELECTRICAL OPERATOR 125DC

CUP: 783164072860

The electrical operator mounts inside the front cover of the manually operated breaker. The accessory can be added to any Power Break II breaker in the factory or the field to provide electrical spring charging and charge indication. For remote closing, the remote close solenoid must be priced and ordered separately. All breakers are prewired to dedicated secondary terminals for easy field installation. When electrical operation is used, either a shunt trip or an undervoltage release accessory is required for remote opening. These accessories must be ordered and priced separately. 125R Frame Rating Amps 4000
Afficher plus Afficher moins
Pour plus d’informations, visitez:  https://library.abb.com/

Descripteurs

Catégorie

Accessories

GO Schedule

A3

Spécifications

GSA Compliance

No

Stock Status

A