text.skipToContent text.skipToNavigation

Catalog No. : SP3730L06-6

Description:  PG TRAY 7IN 30W LAD STR. 6M

CUP: 785055431152

Fabriqué ou assemblé au Canada.

Chemin de câbles en acier prégalvanisé série 3. Hauteur du rail latéral 7 pouces, largeur 30 pouces. Style de fond à espacement des échelons de 6 pouces. Longueur de 6 mètres.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

30 in

Length

6 m

Side Rail Height

7 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

177.8 mm

Width

762 mm

Length

6000 mm

Material

Steel