text.skipToContent text.skipToNavigation

Catalog No. : SP3712L06144

Description:  PG PLATEAU 7X12 ECHELONS 6PO 144PO

CUP: 785055430032

Fabriqué ou assemblé au Canada.

Chemin de câbles en acier prégalvanisé série 3. Hauteur du rail latéral 7 pouces, largeur 12 pouces. Style de fond à espacement des échelons de 6 pouces. Longueur de 144 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

12 in

Length

144 in

Side Rail Height

7 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

177.8 mm

Width

304.8 mm

Length

3657.6 mm

Material

Steel