text.skipToContent text.skipToNavigation

Catalog No. : SP3709L18288

Description:  PG TRAY 7IN 9W LAD STR. 24FT

CUP: 785055429876

Fabriqué ou assemblé au Canada.

Chemin de câbles en acier prégalvanisé série 3. Hauteur du rail latéral 7 pouces, largeur 9 pouces. Style de fond à espacement des échelons de 18 pouces. Longueur de 288 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

9 in

Length

288 in

Side Rail Height

7 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

177.8 mm

Width

228.6 mm

Length

7315.2 mm

Material

Steel