text.skipToContent text.skipToNavigation

Catalog No. : SP2518L06-3

Description:  PGALV DTE 5PO 18LRG ECH 6POEE 3M

CUP: 785055421788

Fabriqué ou assemblé au Canada.

Chemin de câbles en acier prégalvanisé série 2. Hauteur du rail latéral 5 pouces, largeur 18 pouces. Style de fond à espacement des échelons de 6 pouces. Longueur de 3 mètres.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

18 in

Length

3 m

Side Rail Height

5 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

127 mm

Width

457.2 mm

Length

3000 mm

Material

Steel