text.skipToContent text.skipToNavigation

Catalog No. : SP1624V-6

Description:  PG CL D 6INDX24INWX6ML VTD.

CUP: 785055419570

Fabriqué ou assemblé au Canada.

Chemin de câbles en acier prégalvanisé série 1. Hauteur du rail latéral 6 pouces, largeur 24 pouces. Style de fond ventilé. Longueur de 6 mètres.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

24 in

Length

6 m

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Width

609.6 mm

Length

6000 mm

Material

Steel