text.skipToContent text.skipToNavigation

Catalog No. : SP1612L09288

Description:  PG CL D 6INDX12INWX24FTL 9INRS

CUP: 785055418597

Fabriqué ou assemblé au Canada.

Chemin de câbles en acier prégalvanisé série 1. Hauteur du rail latéral 6 pouces, largeur 12 pouces. Style de fond à espacement des échelons de 9 pouces. Longueur de 288 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

12 in

Length

288 in

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Width

304.8 mm

Length

7315.2 mm

Material

Steel