Alternate Catalog No. : SLK-M VP
n° de catalogue : SLK-MVP
Description: MECH Conn w/Wood Dowel,Rocket,Cap
CUP: 783786752287
Mechanical Connector With Wooden Dowel And Rocket/cap. Includes Insulating Cap and Rocket, Wood Dowel, (2) Tin Plated Fuse Clips, Silicone Grease and Installation Instructions.
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
- EPDM Rubber Housing Ensures a Fully Insulated, Watertight and Submersible Connection.
- Safe Separations - Fuse or Connecting Link Stays in Load Side When Separated.
- Dual-Rated for and Approved for a Wide Range of Aluminum or Copper Cable.
- Rated for 600V, 30 Amp Maximum - Perfect for Heavy-Duty Applications.
Descriptors
Category |
Electrical connector assembly |
Special Features |
EPDM Rubber Housing Ensures Fully Insulated, Watertight and Submersible Connection. Safe Separations, Fuse or Connecting Link Stays in Load Side when Separated. Dual-Rated and Approved. Rated for 600 Volts, 30 Amp Maximum. |
Application |
Rated 600 Volts, 30 Amps Maximum, perfect for heavy-duty applications. |
Specifications
Connection |
Mechanical |
Material |
EPDM Rubber Housing |
Classifications
Brand Name |
Homac |