text.skipToContent text.skipToNavigation

Catalog No. : SL050M-45

Description:  CONDUIT EXTRA FLEX LT ACIER 1/2

CUP: 786209869951

Conduit flexible étanche en acier. Grosseur nominale 20 millimètres. Longueur de 45 mètres.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

Good Mechanical Protection to Wiring

Specifications

Material

Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B

Dimensions

Trade Size

1/2 in

Length

45 m