text.skipToContent text.skipToNavigation

Catalog No. : SKP12

Description:  PLUG E-L 12P12W20A P SKP

CUP: 708917164302

Male Plug Style SKP, 12 Pole 12 Wire, 20 Amp, P
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Generous Wiring Space

Application

Gerneral Industrial Marine: Lighting Systems, Shore-to-Ship Power, Welding Stations, Portable Distribution Centers, Shipboard Power Outlets, Telephone Shore-to-Ship

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

20 Amps

Material

Heavy Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Construction type

Plug

Number of poles

12