text.skipToContent text.skipToNavigation

Catalog No. : SHW606VFCVO3048

Description:  HDG COV. 6IN 6W VFC VO 30D48R

CUP: 785055186090

Fabriqué ou assemblé au Canada.

Couvercle ventilé à rebords en acier galvanisé par trempage à chaud, hauteur du rail latéral 6 pouces, largeur 6 pouces, coude vertical externe, angle 30 degrés, rayon nominal 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized