text.skipToContent text.skipToNavigation

Catalog No. : SHW430SFCVO4512

Description:  HDG FLNG CVR 30INW OV-45 12INRAD

CUP: 785055179146

Fabriqué ou assemblé au Canada.

Couvercle plein, à rebords, en acier galvanisé par trempage à chaud. Hauteur du rail latéral 4 pouces, largeur 30 pouces. Coude vertical externe, angle de 45 degrés, rayon nominale 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

4 Inches

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized