text.skipToContent text.skipToNavigation

Catalog No. : SHW403RSP

Description:  GALV ACC 4PO 3LRG ECLISSE RED

CUP: 785055175209

Fabriqué ou assemblé au Canada.

Éclisse de réduction en acier galvanisé par trempage à chaud. Hauteur du rail latéral 4 pouces. Réduction déportée 3 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Reducing piece for cable tray

Application

Used in pairs to provide a straight reduction or used with a standard splice plate for an offset reduction

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

Side Rail Height

4 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Width (small)

76.2 mm

Height side joist

101.6 mm

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here