text.skipToContent text.skipToNavigation

Catalog No. : SHW36VFCHB4548

Description:  HDG COV. 36W VFC HB 45D48R

CUP: 785055174301

Fabriqué ou assemblé au Canada.

Couvercle ventilé, à rebords, en acier galvanisé par trempage à chaud. Largeur 36 pouces. Coude horizontal, angle de 45 degrés, rayon nominale 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized