text.skipToContent text.skipToNavigation

Catalog No. : SHW18SNCHYL

Description:  GALV COUV 18PO SOL HOR GCHE

CUP: 753554092709

Fabriqué ou assemblé au Canada.

Hot-dipped galvanized steel 18 inches width solid solid horizontal wye left
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Channel Cable Tray Fittings

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

ETIM EC002409 Profile column for cable ladder

Material

Steel

Surface protection

Hot-dip galvanized