text.skipToContent text.skipToNavigation

Catalog No. : SHW18SNCHT12

Description:  HDG CVR 18INW HT 12INRAD

CUP: 785055167785

Fabriqué ou assemblé au Canada.

Couvercle plein sans rebords, en acier galvanisé par trempage à chaud. Largeur 18 pouces, té horizontal. Rayon nominal 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Cover for cable support system

Special Features

12 inch radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized