text.skipToContent text.skipToNavigation

Catalog No. : SHW12VFCVI6024

Description:  GALV COUV 12LRG VEN RBRD VI 60D24R

CUP: 785055166887

Fabriqué ou assemblé au Canada.

Couvercle ventilé, à rebords, en acier galvanisé par trempage à chaud. Largeur 12 pouces. Coude vertical interne, angle de 60 degrés, rayon nominale 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

60 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized