text.skipToContent text.skipToNavigation

Catalog No. : SHUF318SVI9036

Description:  HDG 18W 3-5/8D IV-90 36INRAD SLD

CUP: 785055152606

Fabriqué ou assemblé au Canada.

Raccord monopièce coude vertical interne en acier galvanisé par trempage à chaud. Profondeur du rail latéral 3-5/8 pouces, largeur 18 pouces. Style fond solide. Angle de 90 degrés, rayon nominale 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

18 in

Side Rail Height

3-5/8 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

90°

Cable ladder width

18 inch

Inner radius

36 inch

Material

Steel

Surface protection

Hot-dip galvanized