text.skipToContent text.skipToNavigation

Catalog No. : SHF72430LET48

Description:  HDG FIT 7IN 24X30W LAD ET 48R

CUP: 785055133964

Fabriqué ou assemblé au Canada.

Raccord en acier galvanisé par trempage à chaud. Hauteur du rail latéral 7 pouces, largeur 24 pouces x 30 pouces. Style de fond en échelle. Rayon nominal 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Tee for cable tray

Special Features

48 inches radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 30 in

Side Rail Height

7 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

1219.2 mm

Material

Steel

Surface protection

Hot-dip galvanized