Catalog No. : SHF71812LRT24
Description: HDG 7IND 18IN-12IN RED. TEE 24INRAD
CUP: 785055130574
Fabriqué ou assemblé au Canada.
- Fabriqué ou assemblé au Canada.
Descriptors
Category |
Tee for cable tray |
Special Features |
24 inches radius |
Specifications
Material |
Steel |
Finish |
Hot-Dipped Galvanized |
Classifications
Brand Name |
T&B Cable Tray |
Dimensions
Width |
18 x 12 in |
Side Rail Height |
7 Inches |
Type of rung |
Perforated profile |
Cable ladder height |
177.8 mm |
Inner radius |
609.6 mm |
Material |
Steel |
Surface protection |
Hot-dip galvanized |