text.skipToContent text.skipToNavigation

Catalog No. : SHF70918VEX24

Description:  HDG FIT 7IN 9X18W VEN EX 24R

CUP: 785055124573

Fabriqué ou assemblé au Canada.

Raccord en acier galvanisé par trempage à chaud, croix d"expansion horizontale. Hauteur du rail latéral 7 pouces, largeur 9 pouces x 18 pouces. Style de fond ventilé. Rayon nominal 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Crosses for cable tray

Special Features

24 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 x 18 in

Side Rail Height

7 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

609.6 mm

Material

Steel

Surface protection

Hot-dip galvanized